,Model##Other##,Design Supply Air Flow##HVAC_Air_Flow##Cubic_feet_per_minute,Total Cooling Capacity##hvac_cooling_load##british_thermal_units_per_hour,Refrigerant Used##Other##,Length##length##inches,Width##length##inches,Height##length##inches,Compressor Type##Other##,Refrigerant Charge##Force##pounds,Return Air Connection Height##HVAC_Duct_Size##inches,Return Air Connection Width##HVAC_Duct_size##inches,Return Air Connection Offset Top##length##inches,Return Air Connection Offset Left##length##inches,Supply Air Connection Height##HVAC_duct_size##inches,Supply Air Connection Width##hvac_duct_size##inches,Supply Air Connection Offset Back##length##inches,Supply Air Connection Offset Left##length##inches,Water Supply Connection Offset Back##length##inches,Water Return Connection Offset Water Supply##length##inches,Water Connection Offset Bottom##length##inches,Water Connection Diameter##pipe_size##inches,Condensate Drain Connection Offset Bottom##length##inches,Condensate Drain Connection Offset Front##length##inches,Condensate Drain Connection Diameter##pipe_size##inches,Clearance Offset Top##length##inches,Clearance Offset Right##length##inches,Clearance Offset Left##length##inches,Clearance Offset Front##length##inches,Clearance Offset Bottom##length##inches,Clearance Offset Back##length##inches,Family Load Status##other##,Include Clearance##Other##
Size 180,WLV??180,6000,180000,R-410A,80.25,30,67,SCROLL,9.5,40.875,74.25,0,3,13.625,15.625,2.875,7,7.25,3.25,2.5,1.5,26,1.5,1.25,42,12,24,24,0,6,Valid - Type loaded via type catalog,1
Size 215,WLV??215,7167,215000,R-410A,80.25,30,67,SCROLL,10,40.875,74.25,0,3,13.625,15.625,2.875,7,7.25,3.25,2.5,1.5,26,1.5,1.25,42,12,24,24,0,6,Valid - Type loaded via type catalog,1
Size 290,WLV??290,9670,290000,R-410A,80.25,30,67,SCROLL,14,40.875,74.25,0,3,13.625,15.625,2.875,7,7.25,3.25,2.5,1.5,26,1.5,1.25,42,12,24,24,0,6,Valid - Type loaded via type catalog,1